{"product":{"productId":"agid.33890","price":213.48,"name":"CLEVIS JOINT DIN71752 INTERNAL THREADM12 RIGHT-HAND THREAD, G=24, D1=12,B=12, STAINLESS STEEL 1.4305 BRIGHT"},"currency":"SEK"}
Clevis Joint
stainless steel
bright
- Enables transmission and redirection of forces
- Application sectors: machine and vehicle construction, material handling
- Version: right or left-hand thread
Sales unit
kr213.48
plus sales tax
Added to your shopping cart
Designation
Clevis Joint
Thread type
internal thread
Version 2
RH thread
DIN Standard
DIN 71752
Body material
stainless steel
Body surface finish
bright
Steel code
1.4305
D2=Thread
M12
A
24
B
12
D1
12
D3
20
G
24
L2
48
Description
Material
Stainless steel 1.4305.
Version
Bright.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.