Clevis
with snap-in pin
steel
galvanised and passivated
- Static power transmission
- Simple locking mechanism
- Version: right or left-hand thread
- Different thread sizes
kr19.92
plus sales tax
Added to your shopping cart
Designation
Clevis
Thread type
internal thread
Version 1
with snap-in pin
Version 2
RH thread
DIN Standard
DIN 71752
Body material
steel
Component material
steel
Body surface finish
galvanised and passivated
D2=Thread
M06
A
12
B
6
D1
6
D3
10
G
12
L1
31
L2
24
L3
9
L5
23
L6
14
Description
Material
Clevis and pins free-cutting steel.
Spring, spring steel.
Spring, spring steel.
Version
Trivalent passivated.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.