text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Latch
Body material
structural steel
Component material
high carbon steel
Body surface finish
phosphated
Component surface finish
black oxidised
Steel key components
1.0503
Steel code
1.0036
B=Length/Width
20
H=Height
50
B1
18
B2
9
B3
8,5
B4
23
H1
12
H2
77

Description

Material
Body 1.0036, snapper 1.0503
Version
Body phosphated, snapper black oxidised.
Note
Missing dimensions for snapper see 07560.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought