text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Bearing Block
Version 1
short
Body material
structural steel
B=Width
20
H=Height
48
L=Length
100
B1
8
B2
2,5
D
8
D1
3
H1
27
H2
11
L1
49
L2
20
L3
2,5
T
10

Description

Material
1.0036
Version
Phosphated
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought