Extension Column
pair
mild steel
hardened and black oxid finish
- Suitable for drilling jig
- Increases the working area
- Hardened
kr1,974.92
plus sales tax
Added to your shopping cart
Designation
Extension Column
Version 1
pair
Version 2
short
Body material
mild steel
Body surface finish
hardened and black oxid finish
Steel code
1.7139
D9=Thread
M14X1,5
GR=Drilling jig size
2 + 2S
KG=Weight kg ca. per piece
0,150
D1
16
D2
16
D8
25
L
60
L4
28
L5
12
Description
Material
Hardened steel 1.7139
Version
Hardened, black oxidised.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.