text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Extension Column
Version 1
pair
Version 2
long
Body material
mild steel
D1=Pin diameter
26
D9=Thread
M20X1,5
GR=Drilling jig size
6
KG=Weight kg ca. per piece
1300
L=Length
120
D2
24
D8
40
L4
46
L5
22

Description

Material
Hardened steel 1.7139
Version
Hardened, black oxidised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought