text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Drilling Plate
Size
3 - 5
DIN Standard
DIN 6348
Body material
steel
GR=Drilling jig installed size
300X190
GR=Drilling jig size
5
A8
380
B1
190
D1
24
D2
22
E1
335±0,015
S2
20

Description

Material
Steel.
Version
Black oxidised.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought