text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Drilling Jig
Size
3
DIN Standard
DIN 6348
GR=Installed size as per DIN 6
100X125
S=Stroke at 210°
42
A1
85
A2
270
A3
340
A5
39
A6
95
B1
125
B2
155
B3
195
D1
20
D2
18
D3
14
D4
10
D5
M06
D8
30
E1
132
E2
36
E3
60
E4
37,5
E5
75
GR
100X125
H1 max.
80
H1 min.
10
H2 max.
264
H2 min.
194
H3
130
H4
24
H5
400
L2
80
L3
16
S1
10

Description

Note
Accessories see 08570 – 08610.
Force table, see technical information for DIN 6348 drilling jigs.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought