text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Drill Bush Holder
Size
4
Body material
structural steel
D=Drill bushes usable from
10,1
D=Drill bushes usable up to
15
B
30
B1
20
D3
4
H
10
L
52

Description

Material
Steel 1.0036
Version
Bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought