text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Support Plate
Size
0
DIN Standard
DIN 6348
Body material
steel
GR=Drilling jig installed size
60X32
GR=Drilling jig size
0
A1
63
B1
32
B6
25
D3
4
D4
5
D6
4,5
D7
8
E3
50 ±0,01
E5
18 ±0,01
S1
6
T
4,6

Description

Material
Steel.
Version
Black oxidised.
Drawing reference
1) these two holes only with size 6
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought