text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Replaceable Drill Bush
Form
L
Version 1
with collar
Product type
short
DIN Standard
DIN 173 part 1
Body material
mild steel
D1=Drill bushes
VON 2,4 BIS 4,0
D1=Internal diameter
2,5
D2=Outside diameter
8
L1=Shaft length
10
D3
15
D6
2,5
E1
11,5
E2
15
Form definition
exchangeable bush
L2
8
L6
3
M
4,25
R1
1,5
R2
7
T1
0,02
T2
0,005

Description

Material
Special steel
Version
Hardened to 780 ±40 HV 10 and ground.
Note
All slip bushings are inscribed on the collar upper surface with the hole dimension and tolerance, e.g. 15 F7.
For diameter D1 over 15 mm the steps are 0,5 mm.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought