text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Replaceable Drill Bush
Form
A
Version 1
with collar
DIN Standard
DIN 173
Body material
mild steel
D1=Drill bushes
from 2.5 to 4.0
D1=Internal diameter
2,6
D2=Outside diameter
8
E1=Distance from hole centre
15
L1=Shaft length
10
D3
16
D5
2,5
Form definition
bore rounded one side
L2
10
M
4
R
3
T1
0,02
T2
0,005

Description

Material
Special steel
Version
Hardened to 780 ±40 HV 10 and ground.
Without lead-in groove.
Note
All bushes have the bore size marked on the upper face, e.g. 10. Diameters D1 over 15 mm increase in size by 0.5 mm.
Dowels or coiled spring pins together with DIN 173-1 flathead screws can be used in place of the stop pin.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought