text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language

08910 B

Drill bushes flanged DIN 172 Form B

  • Suitable as a positioning or guide bush
  • Simplify a standard drilling operation
  • Drilling points do not have to be repeatedly measured
  • Drills run straight and remain stable
  • Consistently good results due to a fixed penetration angle
Special features:

from kr30.21

plus sales tax
  • 1(current)
  • 2
  • 3
611 Products
  • 1(current)
  • 2
  • 3

drawing

Description

Material
Special steel.
Version
Hardened and ground.
Hardness 740 ±80 HV 10
Note
From diameter D1 over 15 mm size increases are 0.5 mm.