text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Drill Bush
Form
A
Version 1
with collar
Product type
medium
DIN Standard
DIN 172
Body material
mild steel
D1=Drill bushes
from 0.9 to 1.0
D1=Internal diameter
0,9
D2=Outside diameter
3
L1=Length
9
D3
6
Form definition
bore rounded one side
L2
2
R
1
T1
0,01
T2
0,03

Description

Material
Special steel.
Version
Hardened and ground.
Hardness 740 ±80 HV 10
Note
From diameter D1 over 15 mm size increases are 0.5 mm.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought