text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Clamping Bush
DIN Standard
DIN 173 part 1
Body material
steel
Component material
steel
D12=Fastening hole
5,1
D1=For push-in drill bush (D1)
≤6.0
For=Socket head screw Hex sock
M05X16
D10
13
D11
10
D12
5,1
E2
13,2
L11
3
L12
4
L13
8
R3
9,5

Description

Material
Bush clamp 1.0711.
Cap screw steel.
Note
DIN 912 cap screws are supplied.
The clamping bush 08926-081X12 is left bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range