Torque Knurled Knob
thermoplastic
black grey RAL 7021
- Can be used as a clamping, retaining and fastening element
- Application fields: machine, plant and fixture construction, toolmaking
- For manually adjusting assemblies, machines and aggregates
- The setscrew sets the torque
kr332.56
plus sales tax
Added to your shopping cart
Designation
Torque Knurled Knob
Thread type
external thread
Size
2
Body material
thermoplastic
Component material
steel
Body colour
black grey RAL 7021
D1=Outside diameter
26
D=Thread
M05
H=Height
27
L=Thread length
50
Cap colour
traffic red RAL 3020
D2
18
D3
23
D4
16
H1
10,5
Torque Nm
0,1 - 0,3
Description
Material
Thermoplastic, black grey. Pin steel 5.8.
Version
Pin blue passivated
Note
The set screw sets the required torque. The knob de-clutches and turns freely when the desired torque is reached.
Drawing reference
1) adjusting screw for setting the torque
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.