text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Thrust Screw
Thread type
external thread
Version 1
without head
Product type
with nipple
Body material
steel
Component material
tool steel
Body surface finish
black oxidised
Component surface finish
hardened and black oxid finish
D=Thread
M05
F=Max.stat. Load capacity kN
4,5
L=Length
17
D
M05
D1
3
Grade
10.9
Grade
10.9
L2
1,8
L4
0,5
Mounting/support surface
round
Mounting/support surface mat.
steel
SW
2,5

Description

Material
Screw steel grade 10.9.
Pin tool steel.
Version
Pin, hardened.
Screw and pin black oxidised.
Note
These rounded half-dog point thrust screws are used when a punctiform thrust or support point are required.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range