text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Thrust Screw
Thread type
external thread
Version 1
without head
Product type
with point
Body material
steel
Component material
tool steel
Body surface finish
black oxidised
Component surface finish
hardened and black oxid finish
D=Thread
M06
F=Max.stat. Load capacity kN
9
L=Length
13,5
D
M06
D1
4
Grade
10.9
Grade
10.9
L2
1,9
L4
0,8
Mounting/support surface
pointed
Mounting/support surface mat.
steel
SW
3

Description

Material
Screw steel grade 10.9.
Pin tool steel.
Version
Pin, hardened.
Screw and pin black oxidised.
Note
These thrust screws with point are used when additional positive fixation is required.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range