text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Ball-End Thrust Screw
Form
A
Thread type
external thread
Version 1
without head
Product type
with full ball
Body material
stainless steel
Component material
stainless steel
Body surface finish
bright
Component surface finish
bright
D=Thread
M04
F=Max.stat. Load capacity kN
3,5
L=Length
6
Ball-Ø
2,5
Form definition
ball stainless steel
Mounting/support surface
round
Mounting/support surface mat.
stainless steel
SW
2

Description

Material

Screw stainless steel.
Ball stainless steel, POM or ceramic Si3N4.

Version
Stainless steel bright.
Note

Ball-end thrust screws with full ball are used when a clean, polished contact surface is required. Longer versions have been designed especially to be glued in, allowing mechanical connecting elements with external threads to be made cost-effectively for small and medium-sized runs. Silicon nitride (Si3N4) is characterised by a combination of excellent properties, these include high resilience and strength, excellent wear resistance and good chemical resistance.

Drawing reference
Form A: stainless steel ball
Form D: POM ball
Form E: ceramic ball
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought