text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Thrust Washer
Body material
steel
Component material
steel
D=Diameter
10
ID=Suitable for
07120-06, 07134-06
L=Length
8
D1
5
D2
4,5

Description

Material
Thrust pad steel.
Snap ring spring steel.
Version
Surface hardened and black oxidised.
Note
These thrust pads press lightly onto torque screws with ball thrust pins (07134) or grub screws with thrust pins (07120).
The ball end allows the thrust pad to adapt to the clamping surface.
Drawing reference
1) snap ring
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought