text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Threaded Insert
Thread type
internal and external thread
Version 1
self-locking
Body material
stainless steel
Body surface finish
passivated
AS=Removal drill Ø
7,5
D1=Internal thread
M06
D2=External thread
M10X1,25
DE=Assembly drill Ø
8,8
GW=Assembly tap drill
M10X1,25
ID=Assembly tools
07660-806
L1=Length
5
L=Length
10
SE=Assembly countersink Ø +0.2
10,3
TA=Removal drilling depth
4,8
TE=Assembly min. thread depth
11,5
D1
M06
D2
M10X1,25

Description

Material
Stainless steel
Version
Passivated.
Note
Threaded inserts allow threaded holes which have been damaged, torn out or jammed to be used again or to be repaired. This makes it possible to recover scrap and rejects of expensive products.
Threaded inserts are suitable for use in various materials, including light metals and casting.
Inserts with internal threads larger than M6 are supplied with four locking pins instead of two.
Permissible deviations:
the medium tolerance class applies to the threads listed, i.e. 6H for nut threads and 6g for bolt threads.
Other dimensions ±0.25 mm.

Technical information see operating instructions for threaded inserts.
Advantages
- Quick and easy installation.
- The insert is fixed with pins in order to prevent torsion due to twisting or vibrations.
- No other special tools are required besides the assembly tool.
Drawing reference
1) locking pin
2) self-locking part of internal thread
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought