text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Threaded Insert
Version 1
self-tapping
Version 2
with cutting slit
Body material
steel
Body surface finish
galvanised
D1=Internal thread
M05
D2=Outside diameter
8
L=Length
10
R min.=For cast iron
2,4
R min.=For light metal
1,6
R min.=For plastics
2
D1
M05
P
1
T min.
13

Description

Material
Steel or 1.4305 stainless steel
Version
Steel case hardened, electro zinc-plated.
Stainless steel bright.
Note
Self-tapping threaded inserts for making high-strength, wear-free, vibration resistant screw connections in materials with low shear strength such as aluminium and aluminium alloys, brass, bronze, cast iron, duro and thermoplastics.

The threaded inserts are tapered at the bottom and have a cutting slot. By screwing in they cut their own threads inside a receiver hole. This guarantees a completely secure and firm anchoring in the host material.

Internal thread D1 acc. to ISO 6H.

The threaded inserts with cutting slot spring slightly inwards in the slot region in some materials. This results in a screw locking effect. If this is not desired, we recommend the threaded inserts with a cutting bore.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range