{"product":{"productId":"agid.36334","price":5.07,"name":"Threaded inserts self-tapping with cutting bores"},"currency":"SEK"}
Material
Steel or 1.4305 stainless steel.
Version
Steel case hardened, electro zinc-plated.
Stainless steel bright.
Stainless steel bright.
Show more
Show less
Description
Material
Steel or 1.4305 stainless steel.
Version
Steel case hardened, electro zinc-plated.
Stainless steel bright.
Stainless steel bright.
Note
Self-tapping threaded inserts for making high-strength, wear-free, vibration resistant screw connections in materials with low shear strength such as aluminium and aluminium alloys, brass, bronze, cast iron, duro and thermoplastics.
The threaded inserts are tapered at the bottom and have three cutting bores. They cut their own threads inside a receiver hole. This guarantees a completely secure and firm anchoring in the host material.
Internal thread D1 acc. to ISO 6H.
The threaded inserts with cutting bores are designed especially for materials difficult to machine. Due to the thicker wall, it can withstand greater force during cutting, which is also distributed over three cutting bores.
The threaded inserts are tapered at the bottom and have three cutting bores. They cut their own threads inside a receiver hole. This guarantees a completely secure and firm anchoring in the host material.
Internal thread D1 acc. to ISO 6H.
The threaded inserts with cutting bores are designed especially for materials difficult to machine. Due to the thicker wall, it can withstand greater force during cutting, which is also distributed over three cutting bores.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.