{"product":{"productId":"agid.35414","price":928.95,"name":"HeliCoil®plus assortment boxes and repair sets "},"currency":"SEK"}
Material
Threaded inserts stainless steel 1.4301.
Version
Green
Show more
Show less
Description
Material
Threaded inserts stainless steel 1.4301.
Version
Green
Note
HeliCoil®plus threaded inserts are indispensable aids for every metalworking establishment and repair workshop.
Tapped holes that have been damaged, rusted solid or drilled too big can restored to their original size and condition within minutes.
Technically flawless and infinitely durable, resistant to corrosive influences and thermal stress. They therefore enable the repair and recovery of expensive products.
The high surface finish ensures optimum yield strength and higher tensile force for high-strength screws.
HeliCoil®plus threaded inserts are also ideally suited for motion threads in all light-alloys and castings. Instructions for fitting and tapping are included with the assortment boxes.
Assortment boxes
Consisting of threaded inserts M5 to M12, each in three thread lengths, twist drills (only for inserts M5 - M10), special hand tapping tool, installation spindle and pin breaker.
Repair sets
Consisting of one size of threaded insert, each in three thread lengths, twist drill, special hand tapping tool, installation spindle and pin breaker.
Tapped holes that have been damaged, rusted solid or drilled too big can restored to their original size and condition within minutes.
Technically flawless and infinitely durable, resistant to corrosive influences and thermal stress. They therefore enable the repair and recovery of expensive products.
The high surface finish ensures optimum yield strength and higher tensile force for high-strength screws.
HeliCoil®plus threaded inserts are also ideally suited for motion threads in all light-alloys and castings. Instructions for fitting and tapping are included with the assortment boxes.
Assortment boxes
Consisting of threaded inserts M5 to M12, each in three thread lengths, twist drills (only for inserts M5 - M10), special hand tapping tool, installation spindle and pin breaker.
Repair sets
Consisting of one size of threaded insert, each in three thread lengths, twist drill, special hand tapping tool, installation spindle and pin breaker.
On request
Other threaded insert and assembly tool sizes.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.