text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Assembly Tool
Body material
steel
AS=Removal drill Ø
7,5
D2=Suitable for external threa
M10X1,25
DE=Assembly drill Ø
8,8
GW=Assembly tap drill
M10X1,25
SE=Assembly countersink Ø +0.2
10,3
TA=Removal drilling depth
4,8
TE=Assembly min. thread depth
12,5

Description

Material, version
Steel, black oxidised.
Note
Assembly tool for driving in the wedges.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought