text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Slot Key
Form
B
Version 1
twist-in
Version 2
finned
Product type
for aluminium profile type I
Body material
steel
Body surface finish
galvanised
B=Width
13,5
D=Thread
M04
H=Height
7,2
L=Length
22
B1
7,8
H1
1,75
H2
0,8
PL ALUPROFIL ZUBEHÖR
TRUE
Slot width
8

Description

Material
Steel.
Version
Electro zinc-plated.
Note
The slot nut is twisted into the profile slot and so can be subsequently inserted into existing systems. The spring-loaded ball allows the nut to be fixated anywhere in the profile slot. The key centres the nut in the profile slot and keeps it neatly seated.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range