Slot Key
twist-in
steel
galvanised
- Can be subsequently inserted into existing systems
- Easy assembly; can be inserted from above
kr7.11
plus sales tax
Added to your shopping cart
Designation
Slot Key
Version 1
twist-in
Product type
for aluminium profile type B
Body material
steel
Body surface finish
galvanised
B=Width
11,6
D=Thread
M08
H=Height
4,6
L=Length
16
B1
7,9
H2
1
PL ALUPROFIL ZUBEHÖR
TRUE
Slot width
8
Description
Material
Steel.
Version
Electro zinc-plated.
Note
The slot nut is twisted into the profile slot and so can be subsequently inserted into existing systems.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.