Hoist Ring
high carbon steel
- Load capacity up to 2,290 kg
- 5x safety factor
kr1,402.68
plus sales tax
Added to your shopping cart
Designation
Hoist Ring
Version 2
with side swivel
Body material
high carbon steel
D=Thread
M16
For=Hexagon socket
8
KG=Max. load capacity kg
1400
A
22
A1
19
B
44
B1
51
D1
35
H
32
H1
48
H2
4
H3
21
L
110
L1
75
R
38
S
13
SW
32
Description
Material
Carbon steel.
Version
Black oxidised.
Note
Every swivel bale is load tested to 5x safety factor. The flat and light design make this swivel bale easier to use than similar swivel bales. The swivel bale is installed using a spanner or hexagon key depending on type.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.