Hoist Ring
high carbon steel
- Load capacity up to 2,290 kg
- 5x safety factor
kr346.55
plus sales tax
Added to your shopping cart
Designation
Hoist Ring
Version 2
with side swivel
Body material
high carbon steel
D=Thread
M08
KG=Max. load capacity kg
325
M=Tightening torque (Nm)
4,2
A
12,7
A1
12,7
B
25,4
B1
44,5
D1
15,8
H
15,8
H1
23,8
H2
1,6
H3
7,2
L
75,4
L1
52,4
R
25,4
S
7,9
SW
6
Description
Material
Carbon steel.
Version
Black oxidised.
Note
Every swivel bale undergoes an additional visual inspection after load testing (5x safety factor).
A safety data sheet for installation is included with every swivel bale.
Do not use spacer washers between the bush flange and support beam.
Tighten the screws to the stated torque and check and re-tighten regularly. After installation check if the bale swivels and turns freely in all directions.
Lift with care! Avoid impacts!
In no event must the permissible load stamped on the swivel bale be exceeded.
A safety data sheet for installation is included with every swivel bale.
Do not use spacer washers between the bush flange and support beam.
Tighten the screws to the stated torque and check and re-tighten regularly. After installation check if the bale swivels and turns freely in all directions.
Lift with care! Avoid impacts!
In no event must the permissible load stamped on the swivel bale be exceeded.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.