Ring Nut
fixed
steel
galvanised
- For hoisting and transport tasks
- Application sectors: machine and fixture construction, toolmaking, logistics, material handling
- Version: steel or stainless steel
kr10.88
plus sales tax
Added to your shopping cart
Designation
Ring Nut
Version 1
fixed
DIN Standard
DIN 582
Body material
steel
Body surface finish
galvanised
Steel code
1.1141
D1=Thread
M08
F5=Load capacity kg
96,9
D2
20
D3
36
D4
20
E
8,5
F1 max. kN
1,4
F2 max.kN
0,95
H
36
K
8
M
10
Description
Material
1.1141 steel, 1.4301 stainless steel or 1.4401 stainless steel.
Version
drop forged.
Note
For high demand hoisting and carrying tasks in safety-relevant areas (machine construction, load handling equipment, lifting tackle).
The CE mark is impressed into the ring bolt.
F2 permissible load under max. 45° per ring bolt.
The CE mark is impressed into the ring bolt.
F2 permissible load under max. 45° per ring bolt.
On request
Certificate of conformity.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.