Ring Bolt
fixed
stainless steel
bright
- For hoisting and transport tasks
- Application sectors: machine and fixture construction, toolmaking, logistics, material handling
kr115.59
plus sales tax
Added to your shopping cart
Designation
Ring Bolt
Version 1
fixed
DIN Standard
similar to DIN 580
Body material
stainless steel
Body surface finish
bright
Steel code
1.4401
D1=Thread
M12
D2
30
D3
54
D4
30
E
10
Fastening type
screw-on
H
53
L
20,5
Description
Material
Stainless steel 1.4401.
Version
Bright.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.