Ring Bolt
revolving
steel
yellow
plastic-coated
- Application sectors: machine and fixture construction, toolmaking, logistics, material handling
- 100% electromagnetic crack testing
- 4x safety factor
- Force axis adjustable, lateral slinging up to 90°
- Application temperature: -20°C to +100°C
kr410.05
plus sales tax
Added to your shopping cart
Designation
Ring Bolt
Version 1
revolving
Version 2
with hex key
Body material
steel
Body colour
yellow
Component colour
black
Body surface finish
plastic-coated
Steel code
1.6541
D=Thread
M08
F5=Load capacity kg
300
D1
25
D2
44
D3
25
D4
34
Fastening type
screw-on
H
47
L
12
S
9
S1
9,5
SW
6
Description
Material
Ring 1.6541 steel.
Screw steel.
Screw steel.
Version
Ring forged and high tensile tempered.
100% electromagnetic crack tested per EN 1677-1, 4x safety factor.
Plastic-coated.
Thread grade 10.9.
100% electromagnetic crack tested per EN 1677-1, 4x safety factor.
Plastic-coated.
Thread grade 10.9.
Note
In contrast to DIN 580 ring bolts this ring bolt is rotatable, therefore the load direction is adjustable and unintended tightening or loosening is negated.
– 4x safety factor
– lateral loading up to 90° is possible
– ring can rotate 360° with tightened screw
The listed load values apply for a minimum screw length of 1x nominal thread diameter in steel with a minimum tensile strength of 363 N/mm², at an application temperature of -20 °C to +100 °C.
– 4x safety factor
– lateral loading up to 90° is possible
– ring can rotate 360° with tightened screw
The listed load values apply for a minimum screw length of 1x nominal thread diameter in steel with a minimum tensile strength of 363 N/mm², at an application temperature of -20 °C to +100 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.