text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Adapter Bush
Version 1
for ball lifting pin
Body material
stainless steel
D1=Thread
12
D2=Outside diameter
M22X2,5
ID=Suitable for
07782-2812X15
M=Tightening torque (Nm)
50
D3
34,8
L1
15
L2
37
L3
28
SW
30

Description

Material

Stainless steel 1.4542.

Version
Hardened and passivated.
Note
The locating bushes enable secure and quick locating possibilities for lifting pins. They offer easy and reliable installation in a variety of carrier materials. Can also be used in thin-walled materials and blind holes.
They are corrosion-resistant with low wear.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought