Hoist Ring
long
high carbon steel
- Load capacity up to 13,500 kg
- Also available in extended version
- 5x safety factor
kr1,532.60
plus sales tax
Added to your shopping cart
Designation
Hoist Ring
Version 1
long
Body material
high carbon steel
A=Width
89,4
D=Pin diameter
M20
H=Height
170,7
KG=Max. load capacity kg
2150
M=Tightening torque (Nm)
133
B
46
D1
38,1
L
34
R
22,4
S
19
Type
long
Description
Material
Carbon steel.
Version
Black oxidised.
Note
Every hoist ring undergoes an additional visual inspection after load testing (5x safety factor).
A safety data sheet for installation is included with every hoist ring.
Do not use spacer washers between the bush flange and support beam.
Tighten the screws to the stated torque and check and re-tighten regularly. After installation check if the ring swivels and turns freely in all directions.
Lift with care! Avoid impacts!
In no event must the permissible load stamped on the hoist ring be exceeded.
A safety data sheet for installation is included with every hoist ring.
Do not use spacer washers between the bush flange and support beam.
Tighten the screws to the stated torque and check and re-tighten regularly. After installation check if the ring swivels and turns freely in all directions.
Lift with care! Avoid impacts!
In no event must the permissible load stamped on the hoist ring be exceeded.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.