Hoist Ring
high carbon steel
- Load capacity up to 9,000 kg
- 6x safety factor
kr483.53
plus sales tax
Added to your shopping cart
Designation
Hoist Ring
Body material
high carbon steel
Component material
steel
D=For screw DIN 912
M12X45 (2X)
KG=Max. load capacity kg
2250
M=Tightening torque (Nm)
35
B
100
D1
64
H
29
L1
76
L2
38,1
R1
19
S
13
Description
Material
Body carbon steel. Bracket steel.
Version
Black oxidised. Bracket hardened.
Note
Every hoist ring undergoes an additional visual inspection after load testing (6x safety factor).
A safety data sheet for installation is included with every hoist ring.
Do not use spacer washers between the bush flange and support beam.
Tighten the screws to the stated torque and check and re-tighten regularly. After installation check if the ring swivels freely in both directions.
Lift with care! Avoid impacts!
In no event must the permissible load stamped on the hoist ring be exceeded.
A safety data sheet for installation is included with every hoist ring.
Do not use spacer washers between the bush flange and support beam.
Tighten the screws to the stated torque and check and re-tighten regularly. After installation check if the ring swivels freely in both directions.
Lift with care! Avoid impacts!
In no event must the permissible load stamped on the hoist ring be exceeded.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.