Shackle
curved
steel
- For hoisting and transport tasks
- Application sectors: machine and fixture construction, toolmaking, logistics, material handling
kr26.05
plus sales tax
Added to your shopping cart
Designation
Shackle
Version 1
curved
Body material
steel
Component material
steel
Component colour
red
FT=Load capacity kg
750
B
21,3
B1
13
Fastening type
with bolts
H1
31
Inch
5/16
Inch
5/16
K
9,5
S
7,9
Description
Material
Steel.
Version
Bow form.
Note
Shackles and bolts may vary in colour.
Paint may cause the thread to be stiff.
Paint may cause the thread to be stiff.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.