text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Wing Screw
Form
DE
Product type
screw
DIN Standard
similar to DIN 316
Body material
steel
Body surface finish
galvanised
D2=max.
7
D=Thread
M04
G=thread / for thread
M04
L=Length
10
A max.
20
Fastening type
wing
Grade
4.6
Grade
4.6
K
9,5
K1
3,9

Description

Material
Head malleable iron, shaft steel min. grade 4.6 or stainless steel A2.
Version
Electro zinc-plated steel.
Bright stainless steel.
Note
The wing screws can be tightened and (generally) loosened by hand.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Discover the norelem product range