text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Wing Nut
Form
DE
Product type
nut
DIN Standard
similar to DIN 315
Body material
stainless steel A2
Body surface finish
bright
D2=max.
16
D=Thread
M08
G=thread / for thread
M08
H=Height
20
A max.
39
H1
10

Description

Material
Steel, from M12 malleable iron or stainless steel (A 2).
Version
Steel and malleable iron electro zinc-plated.
Stainless steel bright.
Note
The wing nuts can be tightened and (generally) loosened tool-free.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought