text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Washer
Product type
washer
ISO standard
7089A
Body material
steel
Body surface finish
bright
D1=Internal diameter
5,3
D2=Outside diameter
10
For=For screws
M5
G=thread / for thread
M05
H=Height
1
Fastening type
bore

Description

Material
Steel, stainless steel A2 or stainless steel A4.
Version
Steel, bright.
Stainless steel A2, bright.
Stainless steel A4, bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought