text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Turnbuckle Sleeve
Product type
nut
DIN Standard
DIN 1479
Body material
steel
Body surface finish
galvanised
D1=Thread
M10
F=Load capacity (N)
11400
G=thread / for thread
M10
H=Height
45
SW=Key width
17
D4
4
Fastening type
hex head
M
33

Description

Material
Steel.
Version
Electro zinc-plated.
Note
Turnbuckle nuts with hexagon. RH thread one end LH thread other end.

The turnbuckle nuts correspond to the specifications of the German Construction Products List (BRL) A and bear the Ü symbol (ÜZ – Certificate of compliance awarded by a recognised certification provider).

The core Ø of the internal thread may be slightly larger, this does not affect the function.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought