text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
T-Nut
Version 1
for t-slot
Product type
nut
Body material
steel
Body surface finish
galvanised
D=Thread
M04
G=thread / for thread
M04
H=Height
6
B
7,7
Fastening type
thread
H1
4,5
H2
1,5
L1
16
N
7,7
PL ALUPROFIL ZUBEHÖR
TRUE
Slot width
8
Type
B

Description

Material
Steel.
Version
Electro zinc-plated.
Note
Universal fastening element. The T-nut is twisted into the profile slot and so can be subsequently inserted into existing systems. The serrations break through the anodised film and creates a secure, electrical conductive connection.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought