Convex Washer
stainless steel
bright
- To compensate for unevenness
- Version: steel or stainless steel
kr35.63
plus sales tax
Added to your shopping cart
Designation
Convex Washer
Form
C
Product type
washer
DIN Standard
DIN 6319
Body material
stainless steel
Body surface finish
bright
D1=Internal diameter
17
D2=Outside diameter
30
F=Max.stat. Load capacity kN
45
G=thread / for thread
M16
H=Height
5,3
Fastening type
bore
H1
1,3
R1
22
Description
Material
Mild steel or stainless steel.
Version
Steel version case hardened.
Stainless steel version bright, not hardened.
Stainless steel version bright, not hardened.
Note
Conical seat Form G should be used over slots.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.