Conical Seat
mild steel
case-hardened
- To compensate for unevenness
- Version: steel or stainless steel
kr9.80
plus sales tax
Added to your shopping cart
Designation
Conical Seat
Form
D
Product type
conical seat
DIN Standard
DIN 6319
Body material
mild steel
Body surface finish
case-hardened
D1=Internal diameter
16,5
D2=Outside diameter
28
F=Max.stat. Load capacity kN
53
G=thread / for thread
M14
H=Height
5,6
D5
24,8
Fastening type
bore
H2
8,5
Description
Material
Mild steel or stainless steel.
Version
Steel version case hardened.
Stainless steel version bright, not hardened.
Stainless steel version bright, not hardened.
Note
Conical seat Form G should be used over slots.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.