{"product":{"productId":"agid.4153","price":141.16,"name":"SPACER DISC GROUND QT STEEL D1=16,5"},"currency":"SEK"}
Spacer disc
ground
QT steel
tempered, black oxidised
- Ground height dimension
- Increased strength
Sales unit
kr141.16
plus sales tax
Added to your shopping cart
Item
Spacer disc
Version 1
ground
Product type
washer
Main
material
QT steel
Surface finish
body
tempered, black oxidised
D1=Internal diameter
16,5
D2=Outside diameter
50
G=thread / for thread
M16
H=Height
3
Kind of fastening
bore
Description
Material
Carbon steel.
Version
Tempered, black oxidised.
Contact faces ground.
Contact faces ground.
Note
The spacing washer is used to alter the clamping range of hook clamps and hook holders. When a spacing washer is inserted between the base and the hook holder or riser cylinder it prevents damage to the support face.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.