text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Socket Head Screw
Version 1
with hexagon socket
Product type
screw
ISO standard
4762
Body material
stainless steel A2
Body surface finish
bright
D=Thread
M05
G=thread / for thread
M05
L=Length
10
SW=Key width
4
DK
8,5
E
4,58
Fastening type
hexagon socket
Grade
70
Grade
70
K
5
Lg max.
2,4
Ls min.
0
T
2,5

Description

Material
Stainless steel A2 or stainless steel A4.
Version
Stainless steel A2-70, bright.
Stainless steel A4-70, bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought