Slotted Nut
mild steel
black oxidised
- Form H: hardened, flat faces ground
kr48.54
plus sales tax
Added to your shopping cart
Designation
Slotted Nut
Form
W
Product type
nut
DIN Standard
DIN 1804
Body material
mild steel
Body surface finish
black oxidised
B=slot width
7
D1=Thread
M32X1,5
D2=Outside diameter
52
G=thread / for thread
M32X1,5
H=Height
11
B
7
D3
45
Fastening type
hook wrench
H1
0,5
T
3
Description
Material
Mild steel.
Stainless steel A2.
Stainless steel A2.
Version
Form W = black oxidised.
Form H = hardened and ground both sides.
Form H = hardened and ground both sides.
Note
Form H is case hardened, apart from the thread.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.