Hexagon Head Shoulder Screw
with long thread
steel
black oxidised
- For securing the position of workpieces
- Ground shaft
kr22.71
plus sales tax
Added to your shopping cart
Designation
Hexagon Head Shoulder Screw
Version 1
with long thread
Product type
screw
DIN Standard
similar to DIN 609
Body material
steel
Body surface finish
black oxidised
D1=Diameter
11
D=Thread
M10
G=thread / for thread
M10
L=Length
80
SW=Key width
17
E
17,77
Fastening type
hex head
K
6,4
Lg max.
61,9
Ls min.
58
Description
Material
Steel.
Version
Grade 8.8, black oxidised.
Shaft OD ground.
Shaft OD ground.
Note
Shoulder screws are used if the screw connection is subjected to transverse forces or if workpieces must be positioned relative to each other.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.