text.skipToContent text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
EN
Choose your language
Designation
Hexagon Head Shoulder Screw
Version 1
with long thread
Product type
screw
DIN Standard
similar to DIN 609
Body material
steel
Body surface finish
black oxidised
D1=Diameter
9
D=Thread
M08
G=thread / for thread
M08
L=Length
30
SW=Key width
13
E
14,38
Fastening type
hex head
K
5,3
Lg max.
16,6
Ls min.
13

Description

Material
Steel.
Version
Grade 8.8, black oxidised.
Shaft OD ground.
Note
Shoulder screws are used if the screw connection is subjected to transverse forces or if workpieces must be positioned relative to each other.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought