text.skipToContent
text.skipToNavigation
.page-nlmServicePage #LieferungPremiumGrid {display: none;}
About
News
Service
Download
EN
Choose your language
Swedish
English
Change country
My account
LOGIN / REGISTER
LOGIN
Stay logged in
Forgotten your password?
Login
Still not a customer?
Register
Shopping cart
0,00 kr
Shopping cart
0,00 kr
Products
norelem
positions
Flexible standard component system
01000
Plates
Profiles
Circular plates
Add-on elements
Angle Plate
Cube tombstone
02000
Self-aligning pads
Rest pads, locating pins
Extension pieces
Positioning feet
Workpiece supports
03000
Spring plungers
Ball catch, magnetic catch
Stops
Indexing plungers
Cam action indexing plungers, barrel slide bolts
Locating pins
Locating elements / systems
Centring clamps, mandrel collets, machinable collets
Ball lock pins
Accessories for indexing plungers, cam-action indexing plungers and ball lock pins
Parallels & systems
Slot keys for positioning
Dowels, parallel keys, dowel pin pullers
Lateral spring plungers
04000
Stepped clamps
Chain clamp
Cam levers
Cam clamps
Swing clamps, floating clamp
Hook clamp, power clamps
Pull clamp
Fixture clamps, fixture clamp screws
Side clamps
Wedge clamps
Other clamps, accessories
05000
Toggle clamps
Push-pull toggle clamps, manual clamps
Toggle clamp accessories
Pneumatic clamp
Latches, swing screws
Quarter-turn lock
06000
Knurled nuts, knurled screws, knurled knobs, knurling wheels
Palm grips, star grips
Knobs, ball knobs, spherical knobs
Handwheels
Machine handles, taper grips
Tension lever
Clamping levers
Crank handles, balanced crank handles
Clamping joints
T-grips, wing grips
Pull handles
Ledge handles
Recessed handles, recessed fold-down handles
07000
Nuts, screws, washers, securing elements
T-slot nuts
Thrust screws, ball-end thrust screws
Grippers, base plates
Grub screws
Torque grips, torque screws
Threaded Inserts
Slinging point
Crane hooks
Locking rings, shaft collars
08000
Drilling jigs
Drill bushes
09000
Deep pot magnets
Shallow pot magnets
Rubber-coated magnets
Raw magnets
Pinboard magnets
Other magnets
norelem
assembles
Assembly system
10000
Aluminium profiles
Connector for aluminium profiles
Covers for aluminium profiles
Special element for aluminium profiles
Classification systems
12000
Pneumatic cylinder
norelem
moves
Systems and components for machine and plant construction
20000
Linear modules, linear gantry modules (pneumatic)
Linear actuator with toothed belt drive
21000
Linear glide guides
Telescopic slides
Round guides
Scales
Position indicator
Position sensors
Carriage guides
Positioning systems
Motorised positioning systems
Double tube linear actuator
Roller guide rail
Profile guide rails
Linear ball bearings, linear plain bearings
Level vials
22000
Toothed belts, toothed belt pulleys
V-belts, V-belt pulleys
Spur gears, racks
Bevel gears
Chains, sprockets
Worm screws, worm wheels
Transmission
23000
Couplings
Shrink disc
Cardan joints
Quick plug couplings
Plain bearing
Rolling bearings
Seals
Clamping sets (shaft-hub)
24000
Trapezoidal thread spindles, trapezoidal thread nuts
Splined shafts, splined hubs
Pillow block bearings
Bearing units
Ball-type linear drives
26000
Springs
Elastomer buffers
Rubber buffers
Damping plates
Profile damper
Gas springs
Shock absorbers
27000
Rod ends
Clevis joints
Angle joints
Axial joints
Levelling sets
Levelling wedges
Hinges
Connections for gas springs (brackets)
Levelling feet, swivel feet, machine feet
Threaded spindles for levelling feet
Levelling feet accessories
28000
Oil level sight glasses
Screw plugs, press-in plugs
Filler necks, vent screws
Oil level gauges
29000
Tubular connection system
Column system
Monitor brackets
Round tubes, square tubes
norelem
measures
Measuring and testing components
31000
Inspection tables, Instrument holders
Gauge stands
Accessories for gauge stands
32000
Concentricity gauges
Dial gauges
33000
Holders of dial gauges
Inserts for dial gauges
Deflection dial gauge holders
Measurement technology accessories
norelem
clamps
Clamping technology
41000
3-axis clamping systems / 5-axis clamping systems
5-axis-clamping-system
Centric vices
NC vices
42000
Zero-point clamping systems
5-axis module clamping system 80
5-axis module clamping system 50
5-axis module clamping system 138
norelem
controls
Electromechanics
80000
Connectors
Connectors with cables
Energy chains
81000
Emergency stop button
82000
Power supply units
83000
Inductive sensors
Mechanical position switches
Safety switch
84000
Cable screw connections, Screw plugs
Cable entry plates
85000
Stepper motors
Lifting columns
norelem
transports
Material handling and transport
95000
Wheels, castors
Ball transfer units
Small conveyor belts
norelem
technoshop
Technical accessories and equipment for the production environment
96000
Coolant hoses
Magnetic labels, magnetic envelopes
Protective nets / protective mats, separators
Edge protection profiles
Taper cleaners
Tools, workshop supplies
97000
Lubricants
Grease nipple
LOCTITE
Application equipment and grease guns
norelem
inch
Inch parts
02000 inch
Rest pads and positioning feet - inch
03000 inch
Spring plungers - inch
Ball lock pins - inch
Indexing plungers - inch
Lateral spring plungers - inch
04000 inch
Cam levers - inch
06000 inch
Grips and knobs - inch
Handwheels, crank handles and screw-in grips - inch
Clamping and tension levers - inch
07000 inch
Grub screws and pressure pads - inch
27000 inch
Levelling feet, swivel feet, machine feet - inch
29000 inch
Tubular connection system - inch
norelem
total
Our product range at a glance
CAD
Catalogue
EN
Products
norelem
positions
Flexible standard component system
01000
Plates
Profiles
Circular plates
Add-on elements
Angle Plate
Cube tombstone
02000
Self-aligning pads
Rest pads, locating pins
Extension pieces
Positioning feet
Workpiece supports
03000
Spring plungers
Ball catch, magnetic catch
Stops
Indexing plungers
Cam action indexing plungers, barrel slide bolts
Locating pins
Locating elements / systems
Centring clamps, mandrel collets, machinable collets
Ball lock pins
Accessories for indexing plungers, cam-action indexing plungers and ball lock pins
Parallels & systems
Slot keys for positioning
Dowels, parallel keys, dowel pin pullers
Lateral spring plungers
04000
Stepped clamps
Chain clamp
Cam levers
Cam clamps
Swing clamps, floating clamp
Hook clamp, power clamps
Pull clamp
Fixture clamps, fixture clamp screws
Side clamps
Wedge clamps
Other clamps, accessories
05000
Toggle clamps
Push-pull toggle clamps, manual clamps
Toggle clamp accessories
Pneumatic clamp
Latches, swing screws
Quarter-turn lock
06000
Knurled nuts, knurled screws, knurled knobs, knurling wheels
Palm grips, star grips
Knobs, ball knobs, spherical knobs
Handwheels
Machine handles, taper grips
Tension lever
Clamping levers
Crank handles, balanced crank handles
Clamping joints
T-grips, wing grips
Pull handles
Ledge handles
Recessed handles, recessed fold-down handles
07000
Nuts, screws, washers, securing elements
T-slot nuts
Thrust screws, ball-end thrust screws
Grippers, base plates
Grub screws
Torque grips, torque screws
Threaded Inserts
Slinging point
Crane hooks
Locking rings, shaft collars
08000
Drilling jigs
Drill bushes
09000
Deep pot magnets
Shallow pot magnets
Rubber-coated magnets
Raw magnets
Pinboard magnets
Other magnets
norelem
assembles
Assembly system
10000
Aluminium profiles
Connector for aluminium profiles
Covers for aluminium profiles
Special element for aluminium profiles
Classification systems
12000
Pneumatic cylinder
norelem
moves
Systems and components for machine and plant construction
20000
Linear modules, linear gantry modules (pneumatic)
Linear actuator with toothed belt drive
21000
Linear glide guides
Telescopic slides
Round guides
Scales
Position indicator
Position sensors
Carriage guides
Positioning systems
Motorised positioning systems
Double tube linear actuator
Roller guide rail
Profile guide rails
Linear ball bearings, linear plain bearings
Level vials
22000
Toothed belts, toothed belt pulleys
V-belts, V-belt pulleys
Spur gears, racks
Bevel gears
Chains, sprockets
Worm screws, worm wheels
Transmission
23000
Couplings
Shrink disc
Cardan joints
Quick plug couplings
Plain bearing
Rolling bearings
Seals
Clamping sets (shaft-hub)
24000
Trapezoidal thread spindles, trapezoidal thread nuts
Splined shafts, splined hubs
Pillow block bearings
Bearing units
Ball-type linear drives
26000
Springs
Elastomer buffers
Rubber buffers
Damping plates
Profile damper
Gas springs
Shock absorbers
27000
Rod ends
Clevis joints
Angle joints
Axial joints
Levelling sets
Levelling wedges
Hinges
Connections for gas springs (brackets)
Levelling feet, swivel feet, machine feet
Threaded spindles for levelling feet
Levelling feet accessories
28000
Oil level sight glasses
Screw plugs, press-in plugs
Filler necks, vent screws
Oil level gauges
29000
Tubular connection system
Column system
Monitor brackets
Round tubes, square tubes
norelem
measures
Measuring and testing components
31000
Inspection tables, Instrument holders
Gauge stands
Accessories for gauge stands
32000
Concentricity gauges
Dial gauges
33000
Holders of dial gauges
Inserts for dial gauges
Deflection dial gauge holders
Measurement technology accessories
norelem
clamps
Clamping technology
41000
3-axis clamping systems / 5-axis clamping systems
5-axis-clamping-system
Centric vices
NC vices
42000
Zero-point clamping systems
5-axis module clamping system 80
5-axis module clamping system 50
5-axis module clamping system 138
norelem
controls
Electromechanics
80000
Connectors
Connectors with cables
Energy chains
81000
Emergency stop button
82000
Power supply units
83000
Inductive sensors
Mechanical position switches
Safety switch
84000
Cable screw connections, Screw plugs
Cable entry plates
85000
Stepper motors
Lifting columns
norelem
transports
Material handling and transport
95000
Wheels, castors
Ball transfer units
Small conveyor belts
norelem
technoshop
Technical accessories and equipment for the production environment
96000
Coolant hoses
Magnetic labels, magnetic envelopes
Protective nets / protective mats, separators
Edge protection profiles
Taper cleaners
Tools, workshop supplies
97000
Lubricants
Grease nipple
LOCTITE
Application equipment and grease guns
norelem
inch
Inch parts
02000 inch
Rest pads and positioning feet - inch
03000 inch
Spring plungers - inch
Ball lock pins - inch
Indexing plungers - inch
Lateral spring plungers - inch
04000 inch
Cam levers - inch
06000 inch
Grips and knobs - inch
Handwheels, crank handles and screw-in grips - inch
Clamping and tension levers - inch
07000 inch
Grub screws and pressure pads - inch
27000 inch
Levelling feet, swivel feet, machine feet - inch
29000 inch
Tubular connection system - inch
Catalogue
CAD
About
News
Service
Download
Direct order
Add an item directly to the shopping cart
Homepage
Flexible standard component system
07000
Nuts, screws, washers, securing elements
Shoulder screws similar to DIN ISO 7379
07534
Shoulder screws similar to DIN ISO 7379
Articles
Body material
Please select
stainless steel (63)
steel (64)
Body surface finish
Please select
bright (63)
tempered (64)
G=thread / for thread
Please select
M03 (11)
M04 (12)
M05 (14)
M06 (14)
M08 (18)
M10 (22)
M12 (18)
M16 (18)
D
Please select
M03 (11)
M04 (12)
M05 (14)
M06 (14)
M08 (18)
M10 (22)
M12 (18)
M16 (18)
1
(current)
2
3
4
5
Filter
127 Products
SHOULDER SCREW WITH SEATING SIMILAR TO DIN ISO 7379, D1=4, L1=6, D=M03, SW=2, STEEL 12.9 TEMPERED
Item No. 07534-04X06
Body material
steel
Body surface finish
tempered
G=thread / for thread
M03
D
M03
from kr24.66
plus sales tax
plus shipping costs
More details
SHOULDER SCREW WITH SEATING SIMILAR TO DIN ISO 7379, D1=4, L1=8, D=M03, SW=2, STEEL 12.9 TEMPERED
Item No. 07534-04X08
Body material
steel
Body surface finish
tempered
G=thread / for thread
M03
D
M03
from kr25.71
plus sales tax
plus shipping costs
More details
SHOULDER SCREW WITH SEATING SIMILAR TO DIN ISO 7379, D1=4, L1=10, D=M03, SW=2, STEEL 12.9 TEMPERED
Item No. 07534-04X10
Body material
steel
Body surface finish
tempered
G=thread / for thread
M03
D
M03
from kr26.96
plus sales tax
plus shipping costs
More details
SHOULDER SCREW WITH SEATING SIMILAR TO DIN ISO 7379, D1=4, L1=12, D=M03, SW=2, STEEL 12.9 TEMPERED
Item No. 07534-04X12
Body material
steel
Body surface finish
tempered
G=thread / for thread
M03
D
M03
from kr28.33
plus sales tax
plus shipping costs
More details
SHOULDER SCREW WITH SEATING SIMILAR TO DIN ISO 7379, D1=4, L1=16, D=M03, SW=2, STEEL 12.9 TEMPERED
Item No. 07534-04X16
Body material
steel
Body surface finish
tempered
G=thread / for thread
M03
D
M03
from kr29.79
plus sales tax
plus shipping costs
More details
SHOULDER SCREW WITH SEATING SIMILAR TO DIN ISO 7379, D1=4, L1=20, D=M03, SW=2, STEEL 12.9 TEMPERED
Item No. 07534-04X20
Body material
steel
Body surface finish
tempered
G=thread / for thread
M03
D
M03
from kr31.35
plus sales tax
plus shipping costs
More details
SHOULDER SCREW WITH SEATING SIMILAR TO DIN ISO 7379, D1=5, L1=8, D=M04, SW=2,5, STEEL 12.9 TEMPERED
Item No. 07534-05X08
Body material
steel
Body surface finish
tempered
G=thread / for thread
M04
D
M04
from kr27.38
plus sales tax
plus shipping costs
More details
SHOULDER SCREW WITH SEATING SIMILAR TO DIN ISO 7379, D1=5, L1=10, D=M04, SW=2,5, STEEL 12.9 TEMPERED
Item No. 07534-05X10
Body material
steel
Body surface finish
tempered
G=thread / for thread
M04
D
M04
from kr28.63
plus sales tax
plus shipping costs
More details
SHOULDER SCREW WITH SEATING SIMILAR TO DIN ISO 7379, D1=5, L1=16, D=M04, SW=2,5, STEEL 12.9 TEMPERED
Item No. 07534-05X16
Body material
steel
Body surface finish
tempered
G=thread / for thread
M04
D
M04
from kr31.98
plus sales tax
plus shipping costs
More details
SHOULDER SCREW WITH SEATING SIMILAR TO DIN ISO 7379, D1=5, L1=20, D=M04, SW=2,5, STEEL 12.9 TEMPERED
Item No. 07534-05X20
Body material
steel
Body surface finish
tempered
G=thread / for thread
M04
D
M04
from kr33.86
plus sales tax
plus shipping costs
More details
SHOULDER SCREW WITH SEATING SIMILAR TO DIN ISO 7379, D1=5, L1=30, D=M04, SW=2,5, STEEL 12.9 TEMPERED
Item No. 07534-05X30
Body material
steel
Body surface finish
tempered
G=thread / for thread
M04
D
M04
from kr38.04
plus sales tax
plus shipping costs
More details
SHOULDER SCREW WITH SEATING SIMILAR TO DIN ISO 7379, D1=5, L1=40, D=M04, SW=2,5, STEEL 12.9 TEMPERED
Item No. 07534-05X40
Body material
steel
Body surface finish
tempered
G=thread / for thread
M04
D
M04
from kr43.47
plus sales tax
plus shipping costs
More details
SHOULDER SCREW WITH SEATING SIMILAR TO DIN ISO 7379, D1=6, L1=16, D=M05, SW=3, STEEL 12.9 TEMPERED
Item No. 07534-06X16
Body material
steel
Body surface finish
tempered
G=thread / for thread
M05
D
M05
from kr7.32
plus sales tax
plus shipping costs
More details
SHOULDER SCREW WITH SEATING SIMILAR TO DIN ISO 7379, D1=6, L1=20, D=M05, SW=3, STEEL 12.9 TEMPERED
Item No. 07534-06X20
Body material
steel
Body surface finish
tempered
G=thread / for thread
M05
D
M05
from kr8.89
plus sales tax
plus shipping costs
More details
SHOULDER SCREW WITH SEATING SIMILAR TO DIN ISO 7379, D1=6, L1=25, D=M05, SW=3, STEEL 12.9 TEMPERED
Item No. 07534-06X25
Body material
steel
Body surface finish
tempered
G=thread / for thread
M05
D
M05
from kr9.93
plus sales tax
plus shipping costs
More details
SHOULDER SCREW WITH SEATING SIMILAR TO DIN ISO 7379, D1=6, L1=30, D=M05, SW=3, STEEL 12.9 TEMPERED
Item No. 07534-06X30
Body material
steel
Body surface finish
tempered
G=thread / for thread
M05
D
M05
from kr10.87
plus sales tax
plus shipping costs
More details
SHOULDER SCREW WITH SEATING SIMILAR TO DIN ISO 7379, D1=6, L1=40, D=M05, SW=3, STEEL 12.9 TEMPERED
Item No. 07534-06X40
Body material
steel
Body surface finish
tempered
G=thread / for thread
M05
D
M05
from kr10.14
plus sales tax
plus shipping costs
More details
SHOULDER SCREW WITH SEATING SIMILAR TO DIN ISO 7379, D1=6, L1=50, D=M05, SW=3, STEEL 12.9 TEMPERED
Item No. 07534-06X50
Body material
steel
Body surface finish
tempered
G=thread / for thread
M05
D
M05
from kr11.81
plus sales tax
plus shipping costs
More details
SHOULDER SCREW WITH SEATING SIMILAR TO DIN ISO 7379, D1=6, L1=60, D=M05, SW=3, STEEL 12.9 TEMPERED
Item No. 07534-06X60
Body material
steel
Body surface finish
tempered
G=thread / for thread
M05
D
M05
from kr18.50
plus sales tax
plus shipping costs
More details
SHOULDER SCREW WITH SEATING SIMILAR TO DIN ISO 7379, D1=8, L1=16, D=M06, SW=4, STEEL 12.9 TEMPERED
Item No. 07534-08X16
Body material
steel
Body surface finish
tempered
G=thread / for thread
M06
D
M06
from kr8.99
plus sales tax
plus shipping costs
More details
SHOULDER SCREW WITH SEATING SIMILAR TO DIN ISO 7379, D1=8, L1=20, D=M06, SW=4, STEEL 12.9 TEMPERED
Item No. 07534-08X20
Body material
steel
Body surface finish
tempered
G=thread / for thread
M06
D
M06
from kr9.82
plus sales tax
plus shipping costs
More details
SHOULDER SCREW WITH SEATING SIMILAR TO DIN ISO 7379, D1=8, L1=25, D=M06, SW=4, STEEL 12.9 TEMPERED
Item No. 07534-08X25
Body material
steel
Body surface finish
tempered
G=thread / for thread
M06
D
M06
from kr8.99
plus sales tax
plus shipping costs
More details
SHOULDER SCREW WITH SEATING SIMILAR TO DIN ISO 7379, D1=8, L1=30, D=M06, SW=4, STEEL 12.9 TEMPERED
Item No. 07534-08X30
Body material
steel
Body surface finish
tempered
G=thread / for thread
M06
D
M06
from kr8.15
plus sales tax
plus shipping costs
More details
SHOULDER SCREW WITH SEATING SIMILAR TO DIN ISO 7379, D1=8, L1=40, D=M06, SW=4, STEEL 12.9 TEMPERED
Item No. 07534-08X40
Body material
steel
Body surface finish
tempered
G=thread / for thread
M06
D
M06
from kr11.61
plus sales tax
plus shipping costs
More details
1
(current)
2
3
4
5
Filter
Datasheet
Description
Material
Steel or stainless steel A2.
Version
Grade 12.9. Shaft OD ground and bright.
Bright stainless steel or tempered steel.
Note
Hexagon socket head shoulder screws are precision construction elements for many applications. As they can simplify complicated constructions, they are frequently chosen as the most cost-effective solution. Shoulder screws provide the decisive rationalising effect required today.
Table
CAD
Please log in to download CAD drawings.