Shim Ring
steel
bright
- Significant reduction of axial backlash
- Can be combined with other units to create different strengths
kr1.19
plus sales tax
Added to your shopping cart
Designation
Shim Ring
Product type
washer
DIN Standard
DIN 988
Body material
steel
Body surface finish
bright
D1=Internal diameter
4
D2=Outside diameter
8
G=thread / for thread
M04
H=Height
1
Fastening type
bore
Description
Material
Steel.
Version
Bright.
Note
With shim washers, an existing axial backlash can be significantly reduced. They are available with a thicknesses from 0.1 mm. Any thicknesses can made by combining several shim washers.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.